(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Rectangular Harvest Basket

Rectangular Harvest Basket

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Can be stacked and used to gather crop easily.

Basic Specifications

  • Material
    Other
  • Material
    Polyethylene (PE)
Part Number
Capacity(L)

Refine by

  • 10.0 to 19.9
  • 20 to 59
  • Clear
Color

Refine by

  • Blue
  • Green
  • Clear
Size (W x D x H)(mm)

Refine by

  • 370 x 270 x 240
  • 410 x 320 x 185
  • Clear
Capacity(L)

Refine by

  • 16
  • 22
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10.0 to 19.9
Green
410 x 320 x 185
16
Quote
-

Part Number : SKG-G
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Capacity(L)
    10.0 to 19.9
  • Material
    Other
  • Color
    Green
  • Size (W x D x H)(mm)
    410 x 320 x 185
  • Capacity(L)
    16
  • Material
    Polyethylene (PE)
  • Trusco code
    793-3240
  • Weight(g)
    476

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)