(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
P Catch 300, Main Body Only

P Catch 300, Main Body Only

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· It can be attached with an installation needle on the wood part, with magnet on the iron part, and it can be attached to other concrete, etc. with one touch.
· Equipped with the easy-to-handle installation needle that can be directly inserted in the wood part and removed smoothly by turning a shaft.
· With the automatic balancing mechanism that is flexibly applicable for a plumb bob of weight 100g to 400g and without balance adjustment.
· Two stages(flush, 30mm)can be set to separate the string from the mounting surface according to the situation on site.
[Use]
· Building down plumb bob retainer device.

Basic Specifications

  • Product Type
    Plumb bob
  • Thread length(m)
    3
  • Applicable Plumb Bob Weight(g)
    100 to 400
  • Trusco Code
    813-4582
  • Mass(g)
    95
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : P-300
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Plumb bob
  • Thread length(m)
    3
  • Applicable Plumb Bob Weight(g)
    100 to 400
  • Trusco Code
    813-4582
  • Mass(g)
    95

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)