(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Perfect Catch 450 with Quick Plumb

Perfect Catch 450 with Quick Plumb

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· It can be attached with an installation needle on the wood part, with magnet on the iron part, and it can be attached to other aluminum sash, concrete, etc. with one touch.
· It is equipped with the balance adjustment mechanism according to the weight of a plumb bob.
· Two stages(flush, 50mm)can be set to separate the string from the mounting surface according to the situation on site.
[Use]
· Building down plumb bob retainer device.

Basic Specifications

  • Product Type
    Plumb bob
  • Thread length(m)
    4.5
  • Applicable Plumb Bob Weight(g)
    100 to 1000
  • Details Type
    With quick-plum
  • Mass(g)
    610
  • Included plumb bob(g)
    400
Part Number
Color

Refine by

  • Blue
  • Red
  • Yellow
  • Clear
Trusco Code

Refine by

  • 813-4708
  • 828-8329
  • 828-8328
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Blue
828-8328
Quote
-

Part Number : PC-B400B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Plumb bob
  • Thread length(m)
    4.5
  • Applicable Plumb Bob Weight(g)
    100 to 1000
  • Details Type
    With quick-plum
  • Color
    Blue
  • Trusco Code
    828-8328
  • Mass(g)
    610
  • Included plumb bob(g)
    400
Red
813-4708
16 Day(s) or more
-

Part Number : PC-B400R
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Plumb bob
  • Thread length(m)
    4.5
  • Applicable Plumb Bob Weight(g)
    100 to 1000
  • Details Type
    With quick-plum
  • Color
    Red
  • Trusco Code
    813-4708
  • Mass(g)
    610
  • Included plumb bob(g)
    400
Yellow
828-8329
Quote
-

Part Number : PC-B400Y
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Plumb bob
  • Thread length(m)
    4.5
  • Applicable Plumb Bob Weight(g)
    100 to 1000
  • Details Type
    With quick-plum
  • Color
    Yellow
  • Trusco Code
    828-8329
  • Mass(g)
    610
  • Included plumb bob(g)
    400

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)