(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
P Catch Quick Winding 1600

P Catch Quick Winding 1600

Standard Unit Price:
-
Days to Ship :
19 Day(s) or more

[Features]
· It can be attached to a piece of wood with an installation needle (that can be hammered) and to a piece of iron with a strong magnet (1.8 times stronger than our company's products).
· With an adjuster that can wind up loosening of a string on the plumb bob and adjust height.
· Equipped with the handle manual-winding mechanism with 3-fold speed(winding up 10m by 15 rotations).
· Elastomer is used for the main body to protect it.
· With a strap that makes it convenient to carry around.
[Use]
· Building down plumb bob retainer device.

Basic Specifications

  • Thread length(m)
    16
  • Applicable Plumb Bob Weight(g)
    100 to 1000
  • Trusco Code
    813-4777
  • Mass(g)
    500
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
19 Day(s) or more
-

Part Number : P-HM1600
Days to Ship 19 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Thread length(m)
    16
  • Applicable Plumb Bob Weight(g)
    100 to 1000
  • Trusco Code
    813-4777
  • Mass(g)
    500

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)