(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Needle for Plumb Bob

Needle for Plumb Bob

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Basic Specifications

Part Number
Applicable main body

Refine by

  • Perfect CatchG3-300W Perfect CatchG3-300W with Quick-plumb P Catch String Winding 100
  • Perfect Catch 450, Perfect Catch G450, Perfect Catch Hammering G450, Perfect Catch G3 Series (excluding G3-300W), P Catch Quick Winding 1600
  • Clear
Trusco Code

Refine by

  • 828-8330
  • 828-8325
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Perfect Catch 450, Perfect Catch G450, Perfect Catch Hammering G450, Perfect Catch G3 Series (excluding G3-300W), P Catch Quick Winding 1600
828-8325
16 Day(s) or more
-

Part Number : P-HS
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Plumb Bob Needle
  • Applicable main body
    Perfect Catch 450, Perfect Catch G450, Perfect Catch Hammering G450, Perfect Catch G3 Series (excluding G3-300W), P Catch Quick Winding 1600
  • Trusco Code
    828-8325
  • Mass(g)
    6
  • Material
    Main Body: ABS Resin / Needle: Steel
Perfect CatchG3-300W Perfect CatchG3-300W with Quick-plumb P Catch String Winding 100
828-8330
16 Day(s) or more
-

Part Number : P-TH
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Plumb Bob Needle
  • Applicable main body
    Perfect CatchG3-300W Perfect CatchG3-300W with Quick-plumb P Catch String Winding 100
  • Trusco Code
    828-8330
  • Mass(g)
    25
  • Material
    Main Body: ABS Resin / Needle: Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)