(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Low Height Hydraulic Cylinder

Low Height Hydraulic Cylinder

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
·Single acting spring return type
·The shortest overall length of the cylinder is short
[Applications]
·Jacking up work in narrow spaces

Basic Specifications

  • Material
    Steel
  • Maximum Use Pressure(Mpa)
    70
Part Number
Stroke(mm)

Refine by

  • 5.5
  • 10.3
  • 10.8
  • 12.7
  • 15
  • Clear
Capacity(kN)

Refine by

  • 45
  • 101
  • 200
  • 293
  • 435
  • Clear
Trusco Code

Refine by

  • 852-0203
  • 852-0202
  • 852-0201
  • 852-0200
  • 852-0199
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5.5
45
852-0203
Quote
-

Part Number : RSM-50N
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Stroke(mm)
    5.5
  • Capacity(kN)
    45
  • Material
    Steel
  • Trusco Code
    852-0203
  • Mass(kg)
    1
  • Maximum Use Pressure(Mpa)
    70
10.3
101
852-0199
Quote
-

Part Number : RSM-100
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Stroke(mm)
    10.3
  • Capacity(kN)
    101
  • Material
    Steel
  • Trusco Code
    852-0199
  • Mass(kg)
    1.4
  • Maximum Use Pressure(Mpa)
    70
10.8
200
852-0200
Quote
-

Part Number : RSM-200
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Stroke(mm)
    10.8
  • Capacity(kN)
    200
  • Material
    Steel
  • Trusco Code
    852-0200
  • Mass(kg)
    3.1
  • Maximum Use Pressure(Mpa)
    70
12.7
293
852-0201
Quote
-

Part Number : RSM-300
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Stroke(mm)
    12.7
  • Capacity(kN)
    293
  • Material
    Steel
  • Trusco Code
    852-0201
  • Mass(kg)
    4.5
  • Maximum Use Pressure(Mpa)
    70
15
435
852-0202
Quote
-

Part Number : RSM-500
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Stroke(mm)
    15
  • Capacity(kN)
    435
  • Material
    Steel
  • Trusco Code
    852-0202
  • Mass(kg)
    6.8
  • Maximum Use Pressure(Mpa)
    70

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)