(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Heat-Label CR-G 43mm x 16mm

Heat-Label CR-G 43mm x 16mm

【Product Specifications】
・Size: 43mm x 16mm
・Quantity: 1 case (10 sheets)
・Temperature range: 199 - 204 - 210 - 216 - 224℃

PDF

Part Number

Configured Part Number is shown.

61-3816-28

 
Part Number
61-3816-28
Part NumberMinimum order quantityVolume DiscountDays to ShipQuantity
1 Piece(s) 16 Day(s) or more 1 box (10 pcs.)

Loading...

  1. 1

Basic Information

Product Type Heat Sensor Temperature Measuring Range(°C) 199 to 224 Temperature minimal display(°C) 199
Primary Color White Color after discoloration Black Size(mm) 43×16
Manufacturer Model Number CR-G JAN Code 4573454431042 Display 5-point display
Temperature range 199-204-210-216-224°C Discoloration accuracy ±1% (Less than 100°C ±1°C) Quantity 1 box (10 pcs.)

Please check the type/dimensions/specifications of the part 61-3816-28 in the Heat-Label CR-G 43mm x 16mm series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)