(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Waterproof Blackboard Marker / Chalk / Eraser

Waterproof Blackboard Marker / Chalk / Eraser

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
■ Water-Resistant Blackboard Marker
· Will not run, even in the rain.
· Bold, round tip that writes smoothly.
· Alcohol-based ink that can be easily erased just by wiping with a cloth.
· A 3 mm line width that appears clearly in documentary photography.
■ Chalk for Water-Resistant Blackboards
· Can also be used in wet places.
· Besides water resistant blackboards, it can be used for asphalt and concrete.
· Paper wrapping on each one keeps hands clean.
■ Blackboard Eraser for Water-Resistant Blackboards
· Easily and cleanly erases writing from a blackboard just by rubbing lightly.
[Applications]
· For writing on water resistant blackboards.

Catalog

Japanese Only

Part Number
Product Type

Refine by

  • Blackboard Eraser
  • Chalk dust
  • Marker
  • Clear
Color

Refine by

  • White
  • Clear
Size(mm)

Refine by

  • 70×11×11
  • 98×55×30
  • 130×20×17
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Blackboard Eraser
-
98×55×30
12 Day(s)
-

Part Number : 77045
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Blackboard Eraser
  • Color
    -
  • Size(mm)
    98×55×30
  • Mass(g)
    1
Chalk dust
-
70×11×11
12 Day(s)
-

Part Number : 77064
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Chalk dust
  • Color
    -
  • Size(mm)
    70×11×11
  • Mass(g)
    7
Marker
White
130×20×17
12 Day(s)
-

Part Number : 78505
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Marker
  • Color
    White
  • Size(mm)
    130×20×17
  • Mass(g)
    20

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support