(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Laser Robo, Neo E Sensor

Laser Robo, Neo E Sensor

Standard Unit Price:
-
Days to Ship :
35 Day(s)

Basic Specifications

  • Product Type
    Laser marking device
  • Power Supply
    -
  • Automatic compensation range(°)
    ±3
  • Degree of protection for enclosure
    IP54
  • Main Body Size(mm)
    128 diameter × 190 height (body section: 105 width and 96 depth)
  • Light Source
    Visible semiconductor laser
  • Output
    1 mW or less (JIS class 2)
  • Wavelength(nm)
    635, lower spot 650
  • Vertical line emission angle(°)
    Approx. 120
  • Inclination alarm
    Laser light will blink upon exceeding automatic compensation range (intervals of approx. 1 second)
  • Rotation Fine Adjustable Range
    360°
  • Damping Method
    Sensor + motor system
  • Maximum Distance Achieved(m)
    Approx. 35 (when light receiver is used)
  • Battery depletion warning
    The power lamp will blink during use and laser light will blink for 8 seconds (approx. 0.5 second intervals) when powered on. Further battery drain will stop automatic leveling and the light will blink at approx. 1 second intervals.
  • Line Light Width(mm)
    Approx. 1.5 mm at 5 m (approx. 2 mm at 7.5 m)

Catalog

Japanese Only

Part Number
Laser Irradiation

Refine by

  • Vertical (vertical line)
  • Horizontal (horizontal line)
  • Ground marking
  • Horizontal entire circumference
  • 4 vertical directions
  • Large Model
  • 2 Directions Vertical
  • Base line
  • Clear
Accuracy

Refine by

  • ±1 mm / 7.5 m
  • ±1 mm / 7.5 m, ±1.5 mm / 7.5 m
  • Clear
Base line accuracy(mm)

Refine by

  • ±1 at 7,500
  • -
  • Clear
Continuous Usable Time(Time)

Refine by

  • (1) Approx. 11.5 (2) Approx. 22 (F) Approx. 3.5 (3) Approx. 9
  • (1) Approx. 44.5 (2) Approx. 22 (3) Approx. 35.5
  • (1) Approx. 44.5 (2) Approx. 22 (F) Approx. 7.5 (3) Approx. 9
  • (1) Approx. 44.5 (2) Approx. 22 (F) Approx. 14 (3) Approx. 22
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
Vertical (vertical line) / Horizontal (horizontal line) / Ground marking
±1 mm / 7.5 m
-
(1) Approx. 44.5 (2) Approx. 22 (3) Approx. 35.5
35 Day(s)
-

Part Number : 71502
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Laser marking device
  • Laser Irradiation
    Vertical (vertical line) / Horizontal (horizontal line) / Ground marking
  • Accuracy
    ±1 mm / 7.5 m
  • Power Supply
    -
  • Automatic compensation range(°)
    ±3
  • Degree of protection for enclosure
    IP54
  • Base line accuracy(mm)
    -
  • Continuous Usable Time(Time)
    (1) Approx. 44.5 (2) Approx. 22 (3) Approx. 35.5
  • Main Body Size(mm)
    128 diameter × 190 height (body section: 105 width and 96 depth)
  • Light Source
    Visible semiconductor laser
  • Output
    1 mW or less (JIS class 2)
  • Wavelength(nm)
    635, lower spot 650
  • Vertical point accuracy
    -
  • Right angle accuracy
    -
  • Horizontal line exit angle(°)
    Approx. 115
  • Vertical line emission angle(°)
    Approx. 120
  • Inclination alarm
    Laser light will blink upon exceeding automatic compensation range (intervals of approx. 1 second)
  • Rotation Fine Adjustable Range
    360°
  • Damping Method
    Sensor + motor system
  • Maximum Distance Achieved(m)
    Approx. 35 (when light receiver is used)
  • Accessory
    AC adapter, laser goggles, tripod leveling adapter, aluminum case, AA alkaline batteries × 4
  • Mass(g)
    Approx. 1,250
  • Battery depletion warning
    The power lamp will blink during use and laser light will blink for 8 seconds (approx. 0.5 second intervals) when powered on. Further battery drain will stop automatic leveling and the light will blink at approx. 1 second intervals.
  • Line Light Width(mm)
    Approx. 1.5 mm at 5 m (approx. 2 mm at 7.5 m)
Vertical (vertical line) / Horizontal (horizontal line) / Ground marking
±1 mm / 7.5 m
-
(1) Approx. 44.5 (2) Approx. 22 (3) Approx. 35.5
35 Day(s)
-

Part Number : 71512
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Laser marking device
  • Laser Irradiation
    Vertical (vertical line) / Horizontal (horizontal line) / Ground marking
  • Accuracy
    ±1 mm / 7.5 m
  • Power Supply
    -
  • Automatic compensation range(°)
    ±3
  • Degree of protection for enclosure
    IP54
  • Base line accuracy(mm)
    -
  • Continuous Usable Time(Time)
    (1) Approx. 44.5 (2) Approx. 22 (3) Approx. 35.5
  • Main Body Size(mm)
    128 diameter × 190 height (body section: 105 width and 96 depth)
  • Light Source
    Visible semiconductor laser
  • Output
    1 mW or less (JIS class 2)
  • Wavelength(nm)
    635, lower spot 650
  • Vertical point accuracy
    -
  • Right angle accuracy
    -
  • Horizontal line exit angle(°)
    Approx. 115
  • Vertical line emission angle(°)
    Approx. 120
  • Inclination alarm
    Laser light will blink upon exceeding automatic compensation range (intervals of approx. 1 second)
  • Rotation Fine Adjustable Range
    360°
  • Damping Method
    Sensor + motor system
  • Maximum Distance Achieved(m)
    Approx. 35 (when light receiver is used)
  • Accessory
    AC adapter, laser goggles, tripod leveling adapter, aluminum case, AA alkaline batteries × 4, holder for Laser Receiver II Green included, tripod handle type elevator A, lightweight type
  • Mass(g)
    Approx. 1,250
  • Battery depletion warning
    The power lamp will blink during use and laser light will blink for 8 seconds (approx. 0.5 second intervals) when powered on. Further battery drain will stop automatic leveling and the light will blink at approx. 1 second intervals.
  • Line Light Width(mm)
    Approx. 1.5 mm at 5 m (approx. 2 mm at 7.5 m)