(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Windproof Plumb Bob

Windproof Plumb Bob

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
■ Wind Shielded Plumb Bob Basic
· Transparent cover completely shuts out wind.
· Plumb bob can be stabilized more quickly by lifting the braking plate and reducing the deflection width.
· With rubber band for attachment.
■ Wind Shielded Plumb Bob Pitat II
· Built-in magnet damper stabilizes hanging weights with superb rapidity.
· With a large sight glass to check the state of the plumb bob.
· Simple 3 steps of use.
(1) Adjust the body length and fix on the column.
(2) Adjust to a height that prevents contact between the brake plate and the magnet.
(3) Adjust the column so that the tip of the weight matches the center of the scale.
· With rubber band for attachment.
[Applications]
· For checking perpendicularity of posts and the like.

Basic Specifications

Catalog

Japanese Only

Part Number
Mass(g)

Refine by

  • 3060
  • 3120
  • Clear
Type

Refine by

  • Basic
  • Wind Resistant Plumb II with Magnetic Damper
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3120
Wind Resistant Plumb II with Magnetic Damper
16 Day(s) or more
-

Part Number : 77524
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Plumb bob
  • Mass(g)
    3120
  • Type
    Wind Resistant Plumb II with Magnetic Damper
  • Main Body Size(mm)
    64×112×1515~3333
3060
Basic
16 Day(s) or more
-

Part Number : 77554
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Plumb bob
  • Mass(g)
    3060
  • Type
    Basic
  • Main Body Size(mm)
    61×134×1515~3333

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support