(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Psychrometer

Psychrometer

[Features]
· 2 thermometers are used in combination, measuring humidity via the difference between wet bulb and dry bulb temperatures.
· A special lens is adopted, making the humidity table easily visible.
[Applications]
· For humidity management of homes, classrooms and offices. (Can also measure room temperature)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

72706

 
Part Number
72706
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Thermo-hygrometer Temperature Measuring Range(°C) -10 – 50 Measured humidity range(%RH) 10~94
Type E-2 Accuracy (Temperature)(°C) ±1 Accuracy (Humidity) ±10%
1 Scale: Temperature(°C) 1 1 Scale: Humidity(%) - Main Body Size(mm) 285×84×26
Mass(g) 100 Material Main Body: Polystyrene Resin, Water Tank: AS Resin Features Hook Socket Head Cap

Please check the type/dimensions/specifications of the part 72706 in the Psychrometer series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)