(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Stainless Steel Pressurized Container (With Liquid Level Gauge) TMC

Stainless Steel Pressurized Container (With Liquid Level Gauge) TMC

Standard Unit Price:
-
Days to Ship :
18 Day(s) or more

[Specifications]
·Materials: Main body / stainless steel (SUS304), O-ring / NBR (nitrile rubber)
·Operating pressure: 0.49 MPa or less

Basic Specifications

  • Materials
    Main body: stainless steel (SUS304); O-ring: NBR (Nitrile Rubber)
  • Operating Pressure
    0.49 MPa or less
Part Number
Capacity

Refine by

  • 5L
  • 10L
  • 20L
  • 30L
  • Clear
Weight

Refine by

  • 7.7 kg
  • Clear
Total height(mm)

Refine by

  • 277
  • 428
  • 568
  • 664
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
5L
-
277
27 Day(s) or more
-

Part Number : 61-3520-44
Days to Ship 27 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Capacity
    5L
  • Materials
    Main body: stainless steel (SUS304); O-ring: NBR (Nitrile Rubber)
  • Weight
    -
  • Total height(mm)
    277
  • Operating Pressure
    0.49 MPa or less