(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Stepped Long Bit

Stepped Long Bit

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· The screw bites extremely well due to special surface processing of outstanding accuracy.
· It has viscosity and excellent abrasion and impact resistance.
[Applications]
· As a bit for a rechargeable/electric screwdriver.

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    200
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • JAN Code
    4906842110791
  • Trusco Code
    776-7901
  • Mass(g)
    44
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
12 Day(s)
-

Part Number : 13-BSB-2-200
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    200
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • JAN Code
    4906842110791
  • Trusco Code
    776-7901
  • Mass(g)
    44