(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Work Table 300 Series With Fixed Intermediate Shelf, H740 mm, Full-Scale Shelf Board, SWR Type 61-3753-29

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Work Table 300 Series With Fixed Intermediate Shelf, H740 mm, Full-Scale Shelf Board, SWR Type
Part Number: 61-3753-29

Standard Unit Price: - Special Price -
Days to Ship: 24 Day(s) or more

[Features]
·The intermediate shelf can be set by simply inserting shelf brackets into slit holes of struts
·The position of the intermediate shelf can be changed in height with a pitch of 25 mm
·The intermediate shelf is ideal for placing measuring instruments, small accessories, etc.

Specificationtitle

  • Size(mm)
    W1800×D900×H740
  • Lower Area
    2 half-sided shelf boards
  • Uniformly Distributed Load Capacity
    300㎏
  • Weight(kg)
    68.7
  • Intermediate Shelf
    2 half-sided shelf boards
  • Product Detail Type
    -
  • Top Panel
    PVC Sheet Top Plate
  • Main Body
    Steel
  • Color
    Both top plate and main body are green

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)