(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Work Table 300 Series, Height Adjustable and Mobile Type, Polyester Top Plate, SWPAC Series

Work Table 300 Series, Height Adjustable and Mobile Type, Polyester Top Plate, SWPAC Series

Standard Unit Price:
-
Days to Ship :
24 Day(s) or more

[Features]
·The height can be changed and it can be moved. Height can be adjusted with 8 knobs without tools.
·The height can be adjusted with a pitch of 25 mm and the adjustment range is 250 mm.
·It can be moved to the next process as it is as a platform truck as well as a work table.

Basic Specifications

  • Caster
    4 ø100 rubber casters without swivel stoppers
  • Overall Uniformly Distributed Load Capacity
    160 kg (including own weight)
  • Top Panel
    Polyester top board
  • Main Body
    Steel
Part Number
Size(mm)

Refine by

  • W600×D600×H750 to 1000
  • W750×D750×H750 to 1000
  • W900×D600×H750 to 1000
  • W900×D750×H750 to 1000
  • W1200×D600×H750 to 1000
  • W1200×D750×H750 to 1000
  • W1500×D600×H750 to 1000
  • W1500×D750×H750 to 1000
  • W1500×D900×H750 to 1000
  • W1800×D600×H750 to 1000
  • W1800×D750×H750 to 1000
  • W1800×D900×H750 to 1000
  • Clear
Weight(kg)

Refine by

  • 21.2
  • 24.3
  • 24.5
  • 26.3
  • 27.9
  • 30.3
  • 30.5
  • 32.7
  • 33.7
  • 35.2
  • 36.3
  • 39.6
  • Clear
Product Detail Type

Refine by

  • SWPAC-775-Ⅱ
  • SWPAC-660-Ⅱ
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
W900×D750×H750 to 1000
26.3
-
24 Day(s) or more
-

Part Number : 61-3755-67
Days to Ship 24 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Size(mm)
    W900×D750×H750 to 1000
  • Caster
    4 ø100 rubber casters without swivel stoppers
  • Weight(kg)
    26.3
  • Overall Uniformly Distributed Load Capacity
    160 kg (including own weight)
  • Product Detail Type
    -
  • Top Panel
    Polyester top board
  • Main Body
    Steel
  • Color
    Top plate wood grain, main body green
W900×D750×H750 to 1000
26.3
-
24 Day(s) or more
-

Part Number : 61-3755-81
Days to Ship 24 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Size(mm)
    W900×D750×H750 to 1000
  • Caster
    4 ø100 rubber casters without swivel stoppers
  • Weight(kg)
    26.3
  • Overall Uniformly Distributed Load Capacity
    160 kg (including own weight)
  • Product Detail Type
    -
  • Top Panel
    Polyester top board
  • Main Body
    Steel
  • Color
    Top plate wood grain, main body ivory

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)