(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Angle Grinder Low-Speed Gear Type Heavy Duty ANGLON

Angle Grinder Low-Speed Gear Type Heavy Duty ANGLON

[Features]
· Handpiece with H211/H221/H231-type head installed.
· Angle grinder with angles of 90° and 120°, suitable for polishing of flat surfaces, curved surfaces and end surfaces.
· Suitable for polishing work requiring high torque such as felt disks, etc., and processing of special materials such as plastic and acrylic, etc.
· The grasping power of the collet chuck has been strengthened.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

M112GRAD

 
Part Number
M112GRAD
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Main Body Type Rotation Type Number of load-free rotations(min-¹) 620 to 6,200
Attached collet (chuck)(mm) 3 Overall Length(mm) 167 Outer Diameter(mm) 29
Details Type Low-speed gear type Max. Torque(cN・m) 9.8 Trusco Code 827-8932

Please check the type/dimensions/specifications of the part M112GRAD in the Angle Grinder Low-Speed Gear Type Heavy Duty ANGLON series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)