(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Drip-Proof Digital Timer, AD-5705 Series

Drip-Proof Digital Timer, AD-5705 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • AD-5705RE
  • AD-5705BK

[Features]
· 100-minute, drip-proof timer.
· Alarm notification via buzzer sound and light.
· Liquid crystal display is easy to read with a character height of approx. 18 mm.
· Includes count up function, pre-alarm, clock function and magnet.

  • STOCK

(i)Caution

  • The product image is a representative image of the actual product.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AD5705BK

 
Part Number
AD5705BK
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Timer Maximum Timekeeping 99 minutes 50 seconds Minimum Timekeeping(Second) 10
Drip-proof and Waterproof function Drip-Proof Dimension (width)(mm) 82 Dimension (vertical)(mm) 82
Thickness(mm) 15 Collar Black Mass(g) Approx. 67 (batteries included)
Power Supply Coin type lithium battery (CR2032) × 1 (included) Application Suitable for various applications including school, the home and the workplace.

Please check the type/dimensions/specifications of the part AD5705BK in the Drip-Proof Digital Timer, AD-5705 Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)