(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
[Translucent Color ]Parts Tray EA957AC-114

[Translucent Color ]Parts Tray EA957AC-114

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Material …Polypropylene
・Can Be Vertically Stacked
・Skeleton type. Storage You can check the contents from side when stacking.
・Outside Dim …450 x 402 x 175
・Color …Green
・Volume …22.3L
・Load Capacity …25kg
・Weight …1280g
・Translucent Color

Basic Specifications

  • Weight(g)
    1280g
  • Materials
    Polypropylene
  • Color
    Green
  • Outer Dimensions(mm)
    450×402×175mm
  • Capacity
    24L
  • Load Capacity
    25 kg
  • Details 1
    Semi-transparent type
  • Product Detail Type
    Parts Tray
  • Size (mm)
    Outer Dimensions: 450 × 402 × 175 (H) mm inner dimensions: 410 × 379 × 167 (H) mm effective inner dimensions: 401 × 330 × 161 (H) mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : EA957AC-114
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Weight(g)
    1280g
  • Materials
    Polypropylene
  • Color
    Green
  • Outer Dimensions(mm)
    450×402×175mm
  • Capacity
    24L
  • Load Capacity
    25 kg
  • Details 1
    Semi-transparent type
  • Product Detail Type
    Parts Tray
  • Size (mm)
    Outer Dimensions: 450 × 402 × 175 (H) mm inner dimensions: 410 × 379 × 167 (H) mm effective inner dimensions: 401 × 330 × 161 (H) mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support