(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Stand For cars Stopper EA979CA-4

Stand For cars Stopper EA979CA-4

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Truck Wheel Stop
・Material …Body :Paper Board (Revival Paper) ,Cleat :Urethane Rubber
・Usable Floor Surface …Flooring ,Carpet ,Tile
・Including String
・Wheel size …150mmFor
・Color …White

Basic Specifications

  • Color
    White
  • Materials
    Main Body: Paper board (recycled paper), anti-slip: Urethane rubber
  • Details 1
    With string
  • Product Detail Type
    Stopper for Platform Truck
  • Wheel Size
    For 150 mm
  • Usable Floor
    Flooring, carpet, tile
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : EA979CA-4
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Color
    White
  • Materials
    Main Body: Paper board (recycled paper), anti-slip: Urethane rubber
  • Details 1
    With string
  • Product Detail Type
    Stopper for Platform Truck
  • Wheel Size
    For 150 mm
  • Usable Floor
    Flooring, carpet, tile

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support