(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Stand For cars Stopper (Waterproof ) EA979CA-14

Stand For cars Stopper (Waterproof ) EA979CA-14

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Wheel stopper(For car truck ,cage Car etc.)
・Material …Body :Paper Board (Recycled Paper) ,Brace :Special Processing Aluminum
・Usable floor surface …Concrete ,Asphalt etc.
・It is excellent at a waterproof effect by low penetration processing.
・With strap\
・Wheel size …for 150mm
・Color …White

Basic Specifications

  • Color
    White
  • Materials
    Main Body: Paper board (recycled paper), anti-slip: Specially processed aluminum
  • Details 1
    With string
  • Product Detail Type
    Stopper for Platform Truck (Water resistant)
  • Wheel Size
    For 150 mm
  • Usable Floor
    Concrete, asphalt, etc.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : EA979CA-14
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Color
    White
  • Materials
    Main Body: Paper board (recycled paper), anti-slip: Specially processed aluminum
  • Details 1
    With string
  • Product Detail Type
    Stopper for Platform Truck (Water resistant)
  • Wheel Size
    For 150 mm
  • Usable Floor
    Concrete, asphalt, etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support