(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Compact Oil Drainer MOTERU-KUN
  • On Sale Till 30/09/2024

Compact Oil Drainer MOTERU-KUN

Standard Unit Price:
- Special Price
Days to Ship :
8 Day(s)

[Features]
Portable compact type dedicated to top-down draining.
Handy for on-site maintenance.

(i)Caution

  • Do not use to suction fats and oils other than engine oil.

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    860
  • Wheel Diameter(mm)
    ø125 mm (fixed)
  • Capacity
    Tank: Total capacity 24 L, effective capacity 20 L
  • Mass(g)
    13,700
  • Overall Width(mm)
    330
  • Air Coupler
    For input: Nitto-Kohki 20PM
  • Specifications
    Waste oil discharge method: Manual

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)

Special Price

Part Number : GOD24B
Days to Ship 8 Day(s)
Standard Unit Price
Special Price

Specificationtitle

  • Product Type
    Engine Related
  • Overall Length(mm)
    860
  • Wheel Diameter(mm)
    ø125 mm (fixed)
  • Capacity
    Tank: Total capacity 24 L, effective capacity 20 L
  • Mass(g)
    13,700
  • Overall Width(mm)
    330
  • Air Coupler
    For input: Nitto-Kohki 20PM
  • Specifications
    Waste oil discharge method: Manual

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support