(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Light Shielding Goggle SS-29 IR

Click this image to zoom it.

Move the mouse over the image to zoom

Light Shielding Goggle SS-29 IR

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Protect the operator's eyes from eye-damaging radiation such as ultraviolet radiation, infrared radiation, and the arc light, etc. generated during arc welding.
Also suitable for work where there is exposure to reflected light, such as on snow, roads, roofs, sand, etc.
[Features]
· Equivalent to JIS standards
· Lens material: polycarbonate
· Light shielding level: 1.7/2/3/4/5
· Lens color: green type
· Lightweight with excellent impact resistance.
· Resists adherence of spatter.
· Side shields are of the fixed integrally molded type.

(i)Caution

  • Cannot block laser light.

Basic Specifications

  • Shape
    Two-Lens Glasses
  • Application
    Light Shield
  • Lens
    IR
  • Lens color
    Green Type
  • Frame
    Acetate
  • Frame color
    Brown
  • Mass(g)
    38
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Shade degree

Refine by

  • 1.7
  • 2
  • 3
  • 4
  • 5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1.7
11 Day(s) or more
-

Part Number : SS-29-IR1.7
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    Light Shield
  • Shade degree
    1.7
  • Lens
    IR
  • Lens color
    Green Type
  • Frame
    Acetate
  • Frame color
    Brown
  • Mass(g)
    38
1 pc.
2
11 Day(s) or more
-

Part Number : SS-29-IR2
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    Light Shield
  • Shade degree
    2
  • Lens
    IR
  • Lens color
    Green Type
  • Frame
    Acetate
  • Frame color
    Brown
  • Mass(g)
    38
1 pc.
3
11 Day(s) or more
-

Part Number : SS-29-IR3
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    Light Shield
  • Shade degree
    3
  • Lens
    IR
  • Lens color
    Green Type
  • Frame
    Acetate
  • Frame color
    Brown
  • Mass(g)
    38
1 pc.
4
11 Day(s) or more
-

Part Number : SS-29-IR4
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    Light Shield
  • Shade degree
    4
  • Lens
    IR
  • Lens color
    Green Type
  • Frame
    Acetate
  • Frame color
    Brown
  • Mass(g)
    38
1 pc.
5
11 Day(s) or more
-

Part Number : SS-29-IR5
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    Light Shield
  • Shade degree
    5
  • Lens
    IR
  • Lens color
    Green Type
  • Frame
    Acetate
  • Frame color
    Brown
  • Mass(g)
    38

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)