(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Tool Set 002130

Tool Set 002130

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Tool case set with 23 high-quality tools
[Features]
· With stable ABS hard shell structure and aluminum frame and a surrounding protect strip
· With document slot and fixing loop for writing materials
· Sturdy metal lock and a series of three dial locks
· The base tray can be freely set with partitions.
· Color: silver/aluminum look
[Applications]
· The large base tray is ideal for storage of measuring devices and laptops.

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Tool set type
    Trunk Case Type
  • Set Content(Point)
    23
  • Mass(g)
    9,440
  • Internal dimensions (frontage × depth × height)(mm)
    W420 × D85 × H320
  • Trusco code
    790-1623
  • Set contents
    Control cabinet key (001103), insulated pliers (0306 - 180), wire stripper (1240 - 200), cable stripper (1680 - 125), insulated long needle-nose pliers (2616 - 200), insulated long needle-nose pliers bent (2626 - 200), insulated oblique nippers 2 pcs. (7006 - 125, 160), plier wrench (8603 - 180), Cobra (8703 - 250), insulated precision tweezers (9277 - 62), insulated cable knife (9856), Wera insulated slotted screwdriver 6 pcs. (160i; 2.5 × 80, 3.5 × 100, 4.0 × 100, 5.5 × 125, 6.5x150, 8.0 × 175 mm), Wera insulated cross-head screwdriver 3pcs. (162i; PH0x80, PH1x80, PH2 × 100 mm), Wera insulated Pozidriv screwdriver 2 pcs. (165i; PZ1 × 80, PZ2 × 100 mm)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : 002130
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Tool set type
    Trunk Case Type
  • Set Content(Point)
    23
  • Mass(g)
    9,440
  • Internal dimensions (frontage × depth × height)(mm)
    W420 × D85 × H320
  • Trusco code
    790-1623
  • Set contents
    Control cabinet key (001103), insulated pliers (0306 - 180), wire stripper (1240 - 200), cable stripper (1680 - 125), insulated long needle-nose pliers (2616 - 200), insulated long needle-nose pliers bent (2626 - 200), insulated oblique nippers 2 pcs. (7006 - 125, 160), plier wrench (8603 - 180), Cobra (8703 - 250), insulated precision tweezers (9277 - 62), insulated cable knife (9856), Wera insulated slotted screwdriver 6 pcs. (160i; 2.5 × 80, 3.5 × 100, 4.0 × 100, 5.5 × 125, 6.5x150, 8.0 × 175 mm), Wera insulated cross-head screwdriver 3pcs. (162i; PH0x80, PH1x80, PH2 × 100 mm), Wera insulated Pozidriv screwdriver 2 pcs. (165i; PZ1 × 80, PZ2 × 100 mm)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)