(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Pocket Knife Style Tool Metal Hex ( mm Sizes)

Pocket Knife Style Tool Metal Hex ( mm Sizes)

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

An easy to carry and convenient pocket knife style tool metal hex wrench set.
[Features]
· Standard: millimeters.
· Metal handle.
· Since all of the wrenches are attached to a single body, they will not become out of order, and you wont lose them.
· Our original steel material formulated for hex wrenches, "Protanium Alloy Steel," is 20% stronger than typical steel.
· Bondhus’s original surface finishing, "Proguard Finish," is 5 times more corrosion resistant than typical black oxide finish.
[Applications]
· Great for tightening screws in furniture and appliances, and for DIY work.
· Maintenance of motorcycles and automobiles made in and out of Japan.

Basic Specifications

Part Number
Set Content

Refine by

  • 1.5, 2, 2.5, 3, 4, 5, 6 mm
  • 2, 2.5, 3, 4, 5, 6, 8 mm
  • 3, 4, 5, 6, 8, 10 mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3, 4, 5, 6, 8, 10 mm
12 Day(s)
-

Part Number : MHF6M
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Knife Type
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Set Parts
  • Set Content
    3, 4, 5, 6, 8, 10 mm
2, 2.5, 3, 4, 5, 6, 8 mm
35 Day(s)
-

Part Number : MHF7M
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Knife Type
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Set Parts
  • Set Content
    2, 2.5, 3, 4, 5, 6, 8 mm
1.5, 2, 2.5, 3, 4, 5, 6 mm
12 Day(s)
-

Part Number : MHF7MS
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Knife Type
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Set Parts
  • Set Content
    1.5, 2, 2.5, 3, 4, 5, 6 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)