(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

N Point Tap Long Shank (Part Numbers)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NPOL4M0.7RX150

 
Part Number
NPOL4M0.7RX150
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Under-head Length Ln
(mm)
Shank square part K Shank square part Lk
1 Piece(s) 16 Day(s) or more M40.71505REG P2132047

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5 Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) Tap Type Point tap Hole type For through hole
Coating Y/N NA Number of Grooves Flutes 3

Please check the type/dimensions/specifications of the part NPOL4M0.7RX150 in the N Point Tap Long Shank series.

Products like this...

Part Number
NPOL10M1.5RX100
NPOL10M1.5RX120
NPOL10M1.5RX150
NPOL5M0.8RX100
NPOL5M0.8RX120
NPOL5M0.8RX150
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Under-head Length Ln
(mm)
Shank square part K Shank square part Lk
1 Piece(s) 16 Day(s) or more ---7REG P324395.58
1 Piece(s) 16 Day(s) or more ---7REG P324395.58
1 Piece(s) 16 Day(s) or more --1507REG P324395.58
1 Piece(s) 16 Day(s) or more M50.8-5.5REG P216224.57
1 Piece(s) 16 Day(s) or more M50.8-5.5REG P216224.57
1 Piece(s) 16 Day(s) or more M50.81505.5REG P216224.57

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)