(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Deburring Blade BS1269

Deburring Blade BS1269

[Features]
· S200 with PVD coating, cobalt high-speed steel blade.
· A single-edged (right-handed) blade that's perfect for difficult-to-cut materials. HRC 65 to 67.

Part Number

Configured Part Number is shown.

BS1269

Part Number
BS1269
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Manual Product Content Blade Material Cobalt HSS
Blade tip angle 50° Blade Name / Type S200TiN (Cobalt) Specification HRC 65 to 67
Mass(g) 7

Please check the type/dimensions/specifications of the part BS1269 in the Deburring Blade BS1269 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)