(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Electrodeposition Diamond Files (Part Numbers)

Electrodeposition Diamond Files

[Features]
· An original dedicated tool that boasts powerful luster polishing power and achieves speedy finish.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

62803

 
Part Number
62803
Part NumberMinimum order quantityVolume DiscountDays to ShipProduct Type Overall Length
(mm)
Particle Size
(#)
Electrodeposition segment length
(mm)
Shape Blade Width
(mm)
Size
(mm)
Blade thickness
(mm)
Trusco Code
1 Piece(s) Quote Taper Type5660015Flat Taper3φ3 (Shaft Diameter), 1.4 (Thickness)0.35833-8239

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Single Product Set Product Packed Goods

Please check the type/dimensions/specifications of the part 62803 in the Electrodeposition Diamond Files series.

Products like this...

Part Number
62311
62317
62801
62807
62821
62822
Part NumberMinimum order quantityVolume DiscountDays to ShipProduct Type Overall Length
(mm)
Particle Size
(#)
Electrodeposition segment length
(mm)
Shape Blade Width
(mm)
Size
(mm)
Blade thickness
(mm)
Trusco Code
1 Piece(s) 16 Day(s) or more -9015045Flat4.2φ3 (Shaft Diameter)1.7833-8222
1 Piece(s) 16 Day(s) or more Needle Type9015045Square2.5φ3 (Shaft Diameter)2.5833-8223
1 Piece(s) Quote Taper Type5620015Flat Taper3φ3 (Shaft Diameter), 1.4 (Thickness)0.5833-8238
1 Piece(s) Quote Taper Type5660015Flat Taper6φ3 (Shaft Diameter), 1.4 (Thickness)0.35833-8240
1 Piece(s) 16 Day(s) or more -5015015Flat (Single-Sided Electrodeposition)3φ3 (Shaft Diameter)1833-8241
1 Piece(s) 12 Day(s) -5020015Flat (Single-Sided Electrodeposition)3φ3 (Shaft Diameter)1833-8242

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)