(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
M-Class Insert 90°, SN With Hole, ○○-Type SNMG-RK SNMG120416-RK-MC5015

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

M-Class Insert 90°, SN With Hole, ○○-Type SNMG-RK
Part Number: SNMG120416-RK-MC5015

Standard Unit Price: - Special Price -
Days to Ship: 12 Day(s)

[Features]
· For rough cutting.

Specifications of SNMG120416-RK-MC5015

  • Shape
    S (Square)
  • work material
    Cast Iron
  • Breaker Use
    Rough Cutting
  • Rake angle
    Negative
  • Corner R
    1.6
  • Corner R Re(mm)
    1.6
  • Notation Symbol
    SNMG120416-RK
  • Material Details
    MC5015
  • IC(mm)
    12.7
  • EPSR(°)
    90°
  • Material Type
    Coated・Carbide
  • Dimension D1(mm)
    5.16
  • Dimension S1(mm)
    4.76
  • Breaker
    RK
  • Inscribed Circle(mm)
    12.7
  • Insert Thickness(mm)
    4.76

Please check the type/dimensions/specifications of the part SNMG120416-RK-MC5015 in the M-Class Insert 90°, SN With Hole, ○○-Type SNMG-RK series.

Product Specifications

Product dimension and specification



 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 

Products like this...

Part Number
SNMG120412-RK-MC5005
SNMG120412-RK-MC5015
SNMG120416-RK-MC5005
SNMG190612-RK-MC5005
SNMG190612-RK-MC5015
SNMG190616-RK-MC5005
Part NumberMinimum order quantityVolume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Dimension D1
(mm)
Dimension S1
(mm)
Inscribed Circle
(mm)
Insert Thickness
(mm)
10 Piece(s) Quote 1.21.2SNMG120412-RKMC500512.75.164.7612.74.76
10 Piece(s) Quote 1.21.2SNMG120412-RKMC501512.75.164.7612.74.76
10 Piece(s) Quote 1.61.6SNMG120416-RKMC500512.75.164.7612.74.76
1 Piece(s) 12 Day(s) 1.21.2SNMG190612-RKMC500519.057.936.35--
10 Piece(s) 12 Day(s) 1.21.2SNMG190612-RKMC501519.057.936.35--
1 Piece(s) 12 Day(s) 1.61.6SNMG190616-RKMC500519.057.936.35--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)