(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
M-Class Insert 60°, TN With Hole, ○○-Type TNMG-MK TNMG160404-MK-MC5005

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

M-Class Insert 60°, TN With Hole, ○○-Type TNMG-MK
Part Number: TNMG160404-MK-MC5005

Standard Unit Price: - Special Price -
Days to Ship: Quote

[Features]
· For medium cutting.

Specifications of TNMG160404-MK-MC5005

  • Shape
    T (Triangular)
  • work material
    Cast Iron
  • Breaker Use
    Medium Cutting
  • Rake angle
    Negative
  • Corner R
    0.4
  • Corner R Re(mm)
    0.4
  • Notation Symbol
    TNMG160404-MK
  • Material Details
    MC5005
  • IC(mm)
    9.525
  • EPSR(°)
    60°
  • Material Type
    Coated・Carbide
  • Dimension D1(mm)
    3.81
  • Dimension S1(mm)
    4.76
  • Breaker
    MK
  • Inscribed Circle(mm)
    9.525
  • Insert Thickness(mm)
    4.76

Please check the type/dimensions/specifications of the part TNMG160404-MK-MC5005 in the M-Class Insert 60°, TN With Hole, ○○-Type TNMG-MK series.

Product Specifications

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 

Products like this...

Part Number
TNMG160404-MK-MC5015
TNMG160408-MK-MC5005
TNMG160408-MK-MC5015
TNMG160412-MK-MC5005
TNMG160412-MK-MC5015
TNMG220408-MK-MC5005
Part NumberMinimum order quantityVolume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Dimension D1
(mm)
Inscribed Circle
(mm)
Insert Thickness
(mm)
10 Piece(s) Quote 0.40.4TNMG160404-MKMC50159.5253.819.5254.76
10 Piece(s) Quote 0.80.8TNMG160408-MKMC50059.5253.819.5254.76
10 Piece(s) Quote 0.80.8TNMG160408-MKMC50159.5253.819.5254.76
10 Piece(s) Quote 1.21.2TNMG160412-MKMC50059.5253.819.5254.76
10 Piece(s) Quote 1.21.2TNMG160412-MKMC50159.5253.819.5254.76
10 Piece(s) Quote 0.80.8TNMG220408-MKMC500512.75.16--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)