(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Tsukasa Chemical Industry DIA STRETCH Series

Tsukasa Chemical Industry DIA STRETCH Series

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· A new standard lineup for the DIA STRETCH series.
· Stretch film with excellent quality and cost performance.

Basic Specifications

  • Product Model
    Stretch Film
  • Width(mm)
    500
  • Length(m)
    600
  • Thickness(μm)
    10
  • Paper Core Inside Diameter(Inch)
    3
  • Inner capacity
    1 roll
Part Number
Inner capacity

Refine by

  • 1 roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 roll
Quote
-

Minimum order quantity is 6.

Part Number : HN10
Days to Ship Quote
Standard Unit Price -
Quantity 1 roll

Specificationtitle

  • Product Model
    Stretch Film
  • Width(mm)
    500
  • Length(m)
    600
  • Thickness(μm)
    10
  • Paper Core Inside Diameter(Inch)
    3

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)