(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Φ20 mm Rotary Drive Countersink

Φ20 mm Rotary Drive Countersink

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· It can be used to freely chamfer the internal diameter of pipes from 1/8" to 3/4" (19.05 mm).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NG1107

 
Part Number
NG1107
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Manual Product Content Set Trusco Code 114-1369
Handle With NG1000 Handle Set Content BC2201 (Countersink), NG1000 (Handle)

Please check the type/dimensions/specifications of the part NG1107 in the Φ20 mm Rotary Drive Countersink series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)