(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

3-Jaw Scroll Chuck SC Series (Hard Jaw Type) (Part Numbers)

3-Jaw Scroll Chuck SC Series (Hard Jaw Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • 前面取付仕様/前面・背面取付兼用仕様
  • 背面取付仕様

[Features]
· Includes both internal and external jaws that are interchangeable depending on the application.
· High durability and economical, ideal for low volume production of a wide variety of goods.
· Meehanite cast iron is used for the chuck main body. Superior durability and ideal for use at high-speed rotation.

(i)Caution

  • Not compatible with soft jaws.
  • On the dimensional drawing, there is a mounting hole both on the front and on the back side. With the back side mounting specification, the front mounting hole is not available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SC-7H

 
Part Number
SC-7H
Part NumberMinimum order quantityVolume DiscountDays to ShipChuck Outer Diameter
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G back side Dimension G front Dimension H
(mm)
Dimension J
(mm)
Dimension K
(mm)
Dimension L
(mm)
External diameter gripping range
(ø)
Internal diameter gripping range
(ø)
Mount Allowable handle torque
(kgf/m)
Gripping force
(kgf)
Moment of inertia
(kgf·m2)
Mass
(kg)
Allowable maximum rotation speed
(r.p.m.)
1 Piece(s) 18 Day(s) or more 19219276.5155172585.53-M10M10 × 807721.529.4114 to 18056 to 170For both front and back side mounting11.03,6000.0614.23,500

Loading...

  1. 1

Basic Information

Type Lathe Chuck Number of Jaws 3

Please check the type/dimensions/specifications of the part SC-7H in the 3-Jaw Scroll Chuck SC Series (Hard Jaw Type) series.

Products like this...

Part Number
SC-12
SC-5H
SC-9H
Part NumberMinimum order quantityVolume DiscountDays to ShipChuck Outer Diameter
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G back side Dimension G front Dimension H
(mm)
Dimension J
(mm)
Dimension K
(mm)
Dimension L
(mm)
External diameter gripping range
(ø)
Internal diameter gripping range
(ø)
Mount Allowable handle torque
(kgf/m)
Gripping force
(kgf)
Moment of inertia
(kgf·m2)
Mass
(kg)
Allowable maximum rotation speed
(r.p.m.)
1 Piece(s) 12 Day(s) or more 3103109626028510573-M12-1103045.61410 to 30086 to 290Back side mounting21.05,1000.5844.82,200
1 Piece(s) 18 Day(s) or more 13213260100115324.83-M8M8 × 70501620.383 to 11033 to 100For both front and back side mounting6.51,5000.015.22,500
1 Piece(s) 18 Day(s) or more 232232841902107063-M12M12 × 90872435.6125 to 22062 to 210For both front and back side mounting15.03,9000.1522.72,900

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)