(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spiral Fluted Taps for Aluminum 1.5P_AL-SP-1.5P (Part Numbers)

Spiral Fluted Taps for Aluminum 1.5P_AL-SP-1.5P

[Features]
· Eliminates scrap bite-in or blockages when cutting aluminum die casting or cast aluminum, as a tap for female thread cutting without tearing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SY012MRLENA

 
Part Number
SY012MRLENA
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s) 16 Day(s) or more M12182P326-8.56.5932

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 1.5P Tool Material Type High-speed steel
work material Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available Coating Type Nitriding Treatment

Please check the type/dimensions/specifications of the part SY012MRLENA in the Spiral Fluted Taps for Aluminum 1.5P_AL-SP-1.5P series.

Products like this...

Part Number
SY010MRLENA
SY010NRLENA
SY010ORLENA
SY012NRLENA
SY012ORLENA
SY012PRLENA
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s) 16 Day(s) or more M10175P323-75.5832
1 Piece(s) 16 Day(s) or more M101.2575P323-75.5832
1 Piece(s) 16 Day(s) or more M101.575P323-75.5832
1 Piece(s) 16 Day(s) or more M121.2582P326-8.56.5932
1 Piece(s) 16 Day(s) or more M121.582P326-8.56.5932
1 Piece(s) 16 Day(s) or more M121.7582P326-8.56.5932

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)