(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SU Roll Taps_SURZ (Part Numbers)

SU Roll Taps_SURZ

[Features]
· A special shape is adopted for the base of the tap pits that enables the female thread internal diameter shape to be controlled.
· The part of the tap that sticks out (protrudes) adopts a special shape that realizes low torque.
· Demonstrates effectiveness for roll tap machining of stainless steel.
· Adjusting the pilot hole diameter enables the female thread internal diameter shape to be adjusted.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SURZ53.0GB

 
Part Number
SURZ53.0GB
Part NumberMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape
1 Piece(s) 16 Day(s) or more MeterM30.546G591443.264

Loading...

  1. 1

Basic Information

Chamfer threads 2P Tool Material Type Powder high-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Roll tap Hole type For blind hole Coating Y/N Available
Coating Type Other

Please check the type/dimensions/specifications of the part SURZ53.0GB in the SU Roll Taps_SURZ series.

Products like this...

Part Number
SURZ41.2BB
SURZ41.4CB
SURZ41.6DB
SURZ41.7DB
SURZ5UN4HB
SURZ5UN6JB
Part NumberMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape
1 Piece(s) 16 Day(s) or more MeterM1.20.2536G44.5-32.551
1 Piece(s) 16 Day(s) or more MeterM1.40.336G45.4-32.551
1 Piece(s) 16 Day(s) or more MeterM1.60.3536G46.3-32.552
1 Piece(s) 16 Day(s) or more MeterM1.70.3536G46.3-32.552
1 Piece(s) 16 Day(s) or more unifiedNo.44046G591443.264
1 Piece(s) 16 Day(s) or more unifiedNo.63252G511165474

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)