(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Clean Short Sleeved Upper Garment, White × Blue, JB258A-12 61-0092-68

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Clean Short Sleeved Upper Garment, White × Blue, JB258A-12
Part Number: 61-0092-68

Standard Unit Price: - Special Price -
Quantity: 1 set
Days to Ship: 24 Day(s) or more

[Features]
· Employs materials with excellent sweat absorbency and quick drying properties as well as low dust generation. Suitable for use in high-temperature indoor environments.
· For men.

(i)Caution

  • Accessories (cap, pants, shoes) sold separately.

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    100000
  • Bust(cm)
    108
  • Jacket length(cm)
    60
  • Shoulder Width(cm)
    44
  • Sleeve length(cm)
    22
  • Manufacturer Model
    JB258A-12
  • Color Details
    Blue / Blue$White × blue
  • Specifications
    For men

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)