(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Side Zipper Down Flow One Piece PP1180C Clean Garment

Side Zipper Down Flow One Piece PP1180C Clean Garment

Standard Unit Price:
-
Days to Ship :
20 Day(s) or more

[Features]
· A side fastener one piece. Made using "Purita SCX"—a material offering both ample dust-proofing performance and a soft, comfortable feel.
· Created using ergonomic clothing design principles. The hems (for the feet) are made using meshed materials. Suitable for use in downflow clean rooms.

(i)Caution

  • Accessories (hood, mask, gloves, boots) sold separately.

Basic Specifications

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Manufacturer Model
    PP1180C
  • Material
    Purita SCX
  • Specifications
    Down flow type side fastener, double-layered sleeves, meshed inner hems, pen pocket on left sleeve, inner air loop specification
  • Internal Capacity
    1 set
Part Number
Internal Capacity

Refine by

  • 1 set
  • Clear
Color

Refine by

  • White based
  • Blue Colors
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • 3L
  • Clear
Waist(cm)

Refine by

  • 72 to 80
  • 76 to 84
  • 80 to 88
  • 84 to 92
  • Clear
HIP(cm)

Refine by

  • 88 to 96
  • 92 to 100
  • 96 to 104
  • 100 to 108
  • Clear
Chest(cm)

Refine by

  • 86 to 94
  • 90 to 98
  • 94 to 102
  • 98 to 106
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 set
White based
M
72 to 80
88 to 96
86 to 94
20 Day(s) or more
-

Part Number : 61-0123-90
Days to Ship 20 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Waist(cm)
    72 to 80
  • HIP(cm)
    88 to 96
  • Chest(cm)
    86 to 94
  • Manufacturer Model
    PP1180C
  • Color Details
    Blue / White / White$Blue
  • Material
    Purita SCX
  • Specifications
    Down flow type side fastener, double-layered sleeves, meshed inner hems, pen pocket on left sleeve, inner air loop specification
1 set
White based
LL
80 to 88
96 to 104
94 to 102
20 Day(s) or more
-

Part Number : 61-0123-92
Days to Ship 20 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Waist(cm)
    80 to 88
  • HIP(cm)
    96 to 104
  • Chest(cm)
    94 to 102
  • Manufacturer Model
    PP1180C
  • Color Details
    Blue / White / White$Blue
  • Material
    Purita SCX
  • Specifications
    Down flow type side fastener, double-layered sleeves, meshed inner hems, pen pocket on left sleeve, inner air loop specification
1 set
White based
3L
84 to 92
100 to 108
98 to 106
20 Day(s) or more
-

Part Number : 61-0123-93
Days to Ship 20 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Waist(cm)
    84 to 92
  • HIP(cm)
    100 to 108
  • Chest(cm)
    98 to 106
  • Manufacturer Model
    PP1180C
  • Color Details
    Blue / White / White$Blue
  • Material
    Purita SCX
  • Specifications
    Down flow type side fastener, double-layered sleeves, meshed inner hems, pen pocket on left sleeve, inner air loop specification
1 set
Blue Colors
L
76 to 84
92 to 100
90 to 98
20 Day(s) or more
-

Part Number : 61-0124-16
Days to Ship 20 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Waist(cm)
    76 to 84
  • HIP(cm)
    92 to 100
  • Chest(cm)
    90 to 98
  • Manufacturer Model
    PP1180C
  • Color Details
    Blue
  • Material
    Purita SCX
  • Specifications
    Down flow type side fastener, double-layered sleeves, meshed inner hems, pen pocket on left sleeve, inner air loop specification
1 set
Blue Colors
3L
84 to 92
100 to 108
98 to 106
22 Day(s) or more
-

Part Number : 61-0124-18
Days to Ship 22 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Waist(cm)
    84 to 92
  • HIP(cm)
    100 to 108
  • Chest(cm)
    98 to 106
  • Manufacturer Model
    PP1180C
  • Color Details
    Blue
  • Material
    Purita SCX
  • Specifications
    Down flow type side fastener, double-layered sleeves, meshed inner hems, pen pocket on left sleeve, inner air loop specification

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)