(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
AS ONE Corporation Autoclavable Hooded Coverall, Front Zipper Type

AS ONE Corporation Autoclavable Hooded Coverall, Front Zipper Type

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· Uses SOLOTEX material, a material which features dramatically improved durability compared to conventional polyester fibers.
· Any drops in fiber strength are minimal and the soft texture is maintained even after repeated autoclave sterilization.
· Increases in dust generation are also minimized and dust-proofing functionality is maintained.
· AC-durable elastic is used for the cuffs, hem and waist and an AC-compatible fastener is also used, increasing the durability of the entire garment.
· Laser cut to suppress fraying of the cutting surface.
· Fraying during the start and end processes of the sewing has been eliminated via the melt cut processing, minimizing the amount of dropped contaminants.

(i)Caution

  • Accessories (goggles, mask, gloves, boots) sold separately.

Basic Specifications

Part Number
Internal Capacity

Refine by

  • 1 set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 set
16 Day(s) or more
-

Part Number : 61-0134-13
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100 ~ 100000
  • Color Details
    Blue / White / White$Blue
  • Material
    SOLOTEX
  • Specifications
    Autoclavable / Front fastener type with hood / Hood size adjuster included at back

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)