(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Dustproof Jacket FD201C

Dustproof Jacket FD201C

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· Clean room wear.
A standard jacket with center fastener and stand-up collar.

(i)Caution

  • Accessories (cap, gloves, pants, boots) sold separately.

Basic Specifications

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Manufacturer Model
    FD201C
  • Specifications
    Unisex
  • Internal Capacity
    1 set
Part Number
Internal Capacity

Refine by

  • 1 set
  • Clear
Color

Refine by

  • White based
  • Blue Colors
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • 3L
  • 4L
  • Clear
Bust(cm)

Refine by

  • 110
  • 114
  • 118
  • 122
  • 126
  • 130
  • Clear
Sleeve length(cm)

Refine by

  • 54
  • 56
  • 58
  • 60
  • 62
  • 64
  • Clear
Jacket length(cm)

Refine by

  • 60
  • 63
  • 66
  • 69
  • 72
  • 75
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 set
White based
S
110
54
60
24 Day(s) or more
-

Part Number : 61-0091-59
Days to Ship 24 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    110
  • Sleeve length(cm)
    54
  • Jacket length(cm)
    60
  • Manufacturer Model
    FD201C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
White based
M
114
56
63
16 Day(s) or more
-

Part Number : 61-0091-60
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    114
  • Sleeve length(cm)
    56
  • Jacket length(cm)
    63
  • Manufacturer Model
    FD201C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
White based
L
118
58
66
16 Day(s) or more
-

Part Number : 61-0091-61
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    118
  • Sleeve length(cm)
    58
  • Jacket length(cm)
    66
  • Manufacturer Model
    FD201C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
White based
LL
122
60
69
16 Day(s) or more
-

Part Number : 61-0091-62
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    122
  • Sleeve length(cm)
    60
  • Jacket length(cm)
    69
  • Manufacturer Model
    FD201C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
White based
3L
126
62
72
24 Day(s) or more
-

Part Number : 61-0091-63
Days to Ship 24 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    126
  • Sleeve length(cm)
    62
  • Jacket length(cm)
    72
  • Manufacturer Model
    FD201C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
White based
4L
130
64
75
16 Day(s) or more
-

Part Number : 61-0091-64
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    130
  • Sleeve length(cm)
    64
  • Jacket length(cm)
    75
  • Manufacturer Model
    FD201C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)