(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Chemically Resistant Apron, PA7510, White F

Chemically Resistant Apron, PA7510, White F

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· An apron made using "Purita III," a material featuring a high level of surface strength as well as moderate filtering properties and breathability. The surface of this material is coated with "Chemically Resistant Purita," a material which is coated with highly chemically resistant PTFE.
The chemical resistance table below is provided as a guide only.
Confirm the product's actual performance in practice before use.

(i)Caution

  • Accessories (hood, gloves, boots) sold separately.

Basic Specifications

Part Number
Internal Capacity

Refine by

  • 1 set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 set
8 Day(s) or more
-

Part Number : 61-0133-88
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Related Product
  • Color
    White based
  • Size
    [Other] Configurable
  • Grade Standard (Fed.Std. 209D Class)
    100 ~ 100000
  • Manufacturer Model
    PA7510
  • Color Details
    Blue / White / White$Blue
  • Material
    Chemical-resistant Purita
  • Specifications
    Rear corded apron specification

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)