(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Sonic Pneumatic Micro Grinder

Air Sonic Pneumatic Micro Grinder

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Precision grinding with smooth, high-speed rotation.
· Easy on workers: Features a triangular grip made of special plastic that is easy to grip and absorbs vibration.
· Convenient functionality: Includes a stepless speed change function.

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

79730

 
Part Number
79730
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Chuck inner diameter(mm) ø3 Number of load-free rotations(rpm) 56,500 Main Body, Related Products Body
Operating Air Pressure(MPa) 0.6 Overall Length(mm) 129 Ventilation Rear
Standard accessories Grinding stone with shaft (5 × 13 × 3 mm): 1 pc, Wrench 7 × 9 mm: 2 pcs, Coupler HA-65SN: 1 pc Air Consumption (m3/min) 0.17 Mass(g) 250

Please check the type/dimensions/specifications of the part 79730 in the Air Sonic Pneumatic Micro Grinder series.

Tech Support