(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
MF Cleaning System

MF Cleaning System

Standard Unit Price:
-
Days to Ship :
Quote

Innovative cleaning system that excels in both work efficiency and functionality.
[Features]
· Helps improve efficiency in cleaning and save labor.
· New-generation cleaning system incorporating numerous innovative ideas.
· Revolutionary cleaning system made of fine and high quality microfiber and light and sturdy handle and frame.
· It is lightweight, highly operable and reduces trouble, labor and time for cleaning work. It is also economical.
· When inserting the handle into the connector of the frame, a click is heard and it is fixed with a single action.
· The free movement of 360° enables efficient cleaning even in a narrow area.
· Straight handle adopts light and durable aluminum material. Reduces the load during work because it can be lightly handled.

Basic Specifications

Part Number
Internal capacity

Refine by

  • 1 Sheet
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Sheet
Quote
-

Part Number : Q41565
Days to Ship Quote
Standard Unit Price -
Quantity 1 Sheet

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Mop Spare Yarn
  • Other
    Spare

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support