(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Top Kogyo Portable Impact Socket Holder PSH-4BRBKN

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Top Kogyo Portable Impact Socket Holder
Part Number: PSH-4BRBKN

Standard Unit Price: - Special Price -
Days to Ship: 13 Day(s) or more

[Features]
· Extremely convenient for transporting and storing socket wrench sockets.
· Available for both square drives of 9.5 mm (3/8 ") and 12.7 mm (1/2 ".)
· Passed pull-out tests at 400 kgf and so cannot be easily pulled out.
· Attaches to your belt for improved work safety and efficiency.
· Can be taken out quickly with one hand when needed.
· Lightweight design made partially of aluminum alloy.

Specificationtitle

  • Single Product/Set Classification
    Set Parts Related Items
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2

Product Specifications













Tech Support