(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Heat label (irreversible) 5 points display【1-10 Pieces Per Package】 (Part Numbers)

Heat label (irreversible) 5 points display

Heat label CR [1 to 10 Pcs. Included]
[Features]
·Record the surface temperature just by pasting.
·Irreversible
[Changed Color Accuracy]±1% (Less than 100°C ±1°C)
[Quantity]1 box (10 pcs. included)

(i)Caution

  • Before use, store in a cool and dark place at 30°C or less (humidity around 50%). Please keep the heat label (part number: 3-8218-01) with a temperature range of 50°C or less in the refrigerator.

PDF

Part Number

Configured Part Number is shown.

61-3816-30

 
Part Number
61-3816-30
Part NumberMinimum order quantityVolume DiscountDays to ShipProduct Type Temperature Measuring Range
(°C)
Temperature minimal display
(°C)
Primary Color Color after discoloration Size
(mm)
Manufacturer Model Number JAN Code Size Temperature range Temperature range Number Contained In A Packet Quantity
1 Piece(s) 16 Day(s) or more Heat Sensor232 to 283232WhiteBlack43×16CR-J4573454431066-232-249-260-272-283°C--1 box (10 pcs.)

Loading...

  1. 1

Basic Information

Display 5-point display Discoloration accuracy ±1% (Less than 100°C ±1°C)

Tech Support