(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Air Filter (Mini Inline Type)

Air Filter (Mini Inline Type)

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Air filter with a single-action fitting that can easily be attached.
[Features]
·Achieves high micron rating and high flow rate
·Maximum operating pressure is 0.8 MPa. The fluid used is air and nitrogen
·Micron rating is 0.01 µm
·Processed air volume is 50 to 70 L/minute
·Fitting: PBT / stainless steel (SUS301); O-ring: NBR; Hollow fiber membrane: PP (Polypropylene)
·Case: PC (polycarbonate)
[Application]
·Air filter for air gun

Basic Specifications

  • Product Type
    Spray gun, air gun
  • Materials
    Fittings: PBT / stainless steel (SUS301); O-ring: NBR; Hollow fiber membrane: PP (polypropylene); Case: PC (polycarbonate)
  • Micron Rating(μm)
    0.01
  • Operating fluid
    Air and nitrogen
  • Maximum Operating Pressure(MPa)
    0.8
  • Air flow capacity(L/min)
    50 to 70
  • Features
    A quick-connect fitting type that is easy to install. Achieves high micron rating and high flow rate.
  • Footnotes
    If the compressed air contains oil, install an oil mist separator, etc., on the upstream side.
  • Capacity
    1 pack (2 pcs.)

Details

Part Number
Capacity

Refine by

  • 1 pack (2 pcs.)
  • Clear
Tube connection port diameter

Refine by

  • ø4mm
  • ø8mm
  • Clear
Manufacturer Product Name

Refine by

  • Air Filter KIC-T4, 2 Pcs. Included
  • Air Filter KIC-T8, 2 Pcs. Included
  • Clear
Manufacturer Model

Refine by

  • KIC-T4
  • KIC-T8
  • Clear
AS ONE Part Number

Refine by

  • 1-6280-03
  • 1-6280-01
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pack (2 pcs.)
ø4mm
Air Filter KIC-T4, 2 Pcs. Included
KIC-T4
1-6280-03
16 Day(s) or more
-

Part Number : KIC-T4
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pack (2 pcs.)

Specificationtitle

  • Product Type
    Spray gun, air gun
  • Tube connection port diameter
    ø4mm
  • Materials
    Fittings: PBT / stainless steel (SUS301); O-ring: NBR; Hollow fiber membrane: PP (polypropylene); Case: PC (polycarbonate)
  • Manufacturer Product Name
    Air Filter KIC-T4, 2 Pcs. Included
  • Manufacturer Model
    KIC-T4
  • AS ONE Part Number
    1-6280-03
  • Micron Rating(μm)
    0.01
  • Operating fluid
    Air and nitrogen
  • Maximum Operating Pressure(MPa)
    0.8
  • Air flow capacity(L/min)
    50 to 70
  • Features
    A quick-connect fitting type that is easy to install. Achieves high micron rating and high flow rate.
  • Footnotes
    If the compressed air contains oil, install an oil mist separator, etc., on the upstream side.
1 pack (2 pcs.)
ø8mm
Air Filter KIC-T8, 2 Pcs. Included
KIC-T8
1-6280-01
16 Day(s) or more
-

Part Number : KIC-T8
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pack (2 pcs.)

Specificationtitle

  • Product Type
    Spray gun, air gun
  • Tube connection port diameter
    ø8mm
  • Materials
    Fittings: PBT / stainless steel (SUS301); O-ring: NBR; Hollow fiber membrane: PP (polypropylene); Case: PC (polycarbonate)
  • Manufacturer Product Name
    Air Filter KIC-T8, 2 Pcs. Included
  • Manufacturer Model
    KIC-T8
  • AS ONE Part Number
    1-6280-01
  • Micron Rating(μm)
    0.01
  • Operating fluid
    Air and nitrogen
  • Maximum Operating Pressure(MPa)
    0.8
  • Air flow capacity(L/min)
    50 to 70
  • Features
    A quick-connect fitting type that is easy to install. Achieves high micron rating and high flow rate.
  • Footnotes
    If the compressed air contains oil, install an oil mist separator, etc., on the upstream side.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Easy-To-Mount, One-Touch Connect Type Air Filter

For achieving high flow rate and high filtration precision.

For achieving high flow rate and high filtration precision.

Filter part structure, hollow fiber membrane filter structure/electron microscope image.

Filter part structure, hollow fiber membrane filter structure/electron microscope image.

Outline Drawing And Dimensions Of Air Filter

1-6280-01

1-6280-01

1-6280-02

1-6280-02

1-6280-03

1-6280-03

Specifications Of Air Filter

  • Maximum Operating Pressure: 0.8 MPa
  • Operating fluid: Air and nitrogen
  • Micron Rating: 0.01µm
  • Air flow capacity: 50 to 70 L/min
  • Materials: Fittings: PBT / stainless steel (SUS301); O-ring: NBR; Hollow fiber membrane: PP (polypropylene); Case: PC (polycarbonate)

Product Range Of Air Filters

Product NumberPart numberTube Connection Port Diameter (mm)QuantityNote / JAN Code
1-6280-01KIC-T8⌀82 pcs. included 
1-6280-02KIC-T6⌀62 pcs. included 
1-6280-03KIC-T4⌀42 pcs. included 

Precautions On The Use Of This Product

  • If oil is contained in compressed air, install an oil mist separator, etc. on the upstream side.

Tech Support