(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
[Specifications]
·Phoenix PMX interchangeable head
·Blade shape that utilizes the design, achievements, and know-how of solid end mills
·End face + taper = two sides high speed ensures high rigidity and accuracy
·Outer blade runout accuracy 0.015 mm or less, head replacement accuracy (vertical direction) ±0.03 mm
·Conclusion with a PXM dedicated spanner
·Butt-less screw adopted (The head can be easily attached and detached, and the tool change time is shortened.)
·PXDR-P (ability type) enables stable machining of shapes with long protrusions
·PXDR-N (durable type) is capable of long-lifespan shape roughing
Japanese Only
Part Number
Configured Part Number is shown.
PXDR160C16-03R030-N
Against solid tools
Anti-indexable tool
[PXDR-P]Achieves stable machining even with L/D = 7, which is easy to chatter
PXDR-P has less chatter than other manufacturers' products, and a good machined surface was obtained even in the corners.
Tool used | Head: PXDR160C16-03R030-P Holder: PXMZ-C16SS16-L135CS | Other manufacturers' products A, B |
---|---|---|
Size | ø16 × R3 3 flutes | ø16 × R3 4 flutes |
Work material | NAK80 40HRC | |
Cutting speed | 30 m/min (597 min^-1) | |
Feed speed | 537 mm/min (0.30 mm/t) | 537 mm/min (0.22 mm/t) |
Cutting method | L-shaped machining | |
Depth of cut | ap = 0.4 mm (0.025 Dc) ae = 8 mm (0.5 Dc) | |
Tool Protrusion length | 112 mm (L/D=7) | |
Cutting Oil | N/A (air blow) | |
Machine used | Vertical machining center (BT40) |
PXDR-P / other manufacturer's product A / other company's product B
[PXDR-N]Achieves longer lifespan in an environment with a chattering L/D = 7
The PXDR-N has more than twice the durability of other manufacturers' products.
Tool used | Head: PXDR160C16-03R030-N Holder: PXMZ-C16SS16-L135CS | Other manufacturers' products A, B |
---|---|---|
Size | ø16 × R3 3 flutes | ø16 × R3 4 flutes |
Work material | SKD61 (40HRC) | |
Cutting speed | 120 m/min (2,387 min^-1) | |
Feed speed | 2,149 mm/min (0.30 mm/t) | 2,149 mm/min (0.22 mm/t) |
Cutting method | Flat surface machining | |
Depth of cut | ap = 0.4 mm (0.025 Dc) ae = 8 mm (0.5 Dc) | |
Tool Protrusion length | 112 mm (L/D=7) | |
Cutting Oil | N/A (air blow) | |
Machine used | Vertical machining center (BT40) |
Cutting distance up to flank wear width VB = 0.2 mm (m)
No oil hole
"Tightening procedure"
(1) Cleaning
Remove dust and dirt from the head and shank fastening
(2) Temporary tightening
Hand tightening
(3) Final tightening
Tighten with a dedicated wrench
(4) Confirmation
Confirm that there are no gaps
PXDR-P L/D≦5
PXDR-N L/D≦5
Head lineup
PXSE | Unequally Divided, 4-Flute, Square Corner Radius Shape | Highly versatile, heavy cutting is possible from the groove to the side surface |
---|---|---|
PXVC | Unequal lead, 4-Flute, High Helix, Square Corner Radius Shape | Stable machining is possible in machining with long protrusions |
PXSM | Unequally Divided, Multi-Flute, Square Corner Radius Shape | Highly versatile and capable of machining that takes advantage of the multi-flute |
PXNH | Unequal lead 4-Flute High Helix Roughing Shape | Roughing is possible in a wide cutting area |
PXNL | Unequal lead, 4-Flute, Weak Twist, Roughing Shape | Long-lifespan roughing is possible |
PXRE | Straight Flute Corner Radius Shape | High hardness material can be machined |
PXDR-P | 3-Flute, Ability Type, Corner Radius Shape | Stable machining of shapes with long protrusions is possible |
PXDR-N | 3-Flute, Durable, Corner Radius Shape | Long-lifespan shape roughing is possible |
PXBE-P | 3-Flute, Ability Type, Ball Shape | Stable machining of shapes with long protrusions is possible |
PXBE-N | 3-Flute, Durable, Type Ball Shape | Long-lifespan shape roughing is possible |
PXBM | Multi-Flute, Ball Shape | Medium finish to finish processing is possible |
PXM series, tool guide by shape
"Square Shape"
PXSE/PXVC/PXSM
Work material hardness
"Roughing shape"
PXNH/PXNL
Work material hardness
"Corner radius shape"
PXRE/PXDR-P/PXDR-N
Work material hardness
"Ball shape"
PXBE-P/PXBE-N/PXBM
Work material hardness
Part Number |
---|
PXDR160C16-03R030-N |
Part Number | Minimum order quantity | Volume Discount | Days to Ship |
---|---|---|---|
1 Piece(s) | 15 Day(s) |
Loading...
Processing Applications | Flat Surface / Side Surface / Groove / Others | Mounting Method | Center Ring Plug | Overall length (L)(mm) | 18.7 |
---|---|---|---|---|---|
Effective cutting edge length (Ad)(mm) | 11.2 | Shank diameter (d)(mm) | 15.7 | Tool No. | 7830374 |
Corner Radius r(mm) | 3 | Specifications | Durable type | Torsion Angle(°) | 45 |
CAD Data Availability(2D/3D) | 2D/3D |
Please check the type/dimensions/specifications of the part PXDR160C16-03R030-N in the Phoenix Series, Indexable End Mill, 3-Flute, Corner Radius Shape, PXM PXDR series.
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy