(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

LOCTITE Anaerobic Gasket 515 (General Purpose Type) (51550)

Part Number

Configured Part Number is shown.

51550

Part Number
51550
Part NumberMinimum order quantityVolume DiscountDays to ShipCapacity
(ml)
1 Piece(s) Quote 50

Loading...

  1. 1

Basic Information

Color Purple Working Temperature Range -55 to 150°C Principal Component Synthetic Resin
Viscosity Paste (Thixo) Recommended Curing Accelerator 7649

Tech Support