(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Combined Engineer's Hammer with a special fiber glass handle

Combined Engineer's Hammer with a special fiber glass handle

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Basic Specifications

Part Number
Head (diameter)(mm)

Refine by

  • 27
  • 32
  • 35
  • 40
  • 50
  • Clear
Head (length)(mm)

Refine by

  • 90
  • 100
  • 105
  • 110
  • Clear
Overall Length(mm)

Refine by

  • 290
  • 320
  • 330
  • 355
  • 385
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
27
90
290
12 Day(s)
-

Part Number : 3052
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Head (diameter)(mm)
    27
  • Head (length)(mm)
    90
  • Overall Length(mm)
    290
  • Head material
    Polyamide
32
100
320
12 Day(s)
-

Part Number : 3053
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Head (diameter)(mm)
    32
  • Head (length)(mm)
    100
  • Overall Length(mm)
    320
  • Head material
    Polyamide
35
105
330
12 Day(s)
-

Part Number : 3054
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Head (diameter)(mm)
    35
  • Head (length)(mm)
    105
  • Overall Length(mm)
    330
  • Head material
    Polyamide
40
110
355
12 Day(s)
-

Part Number : 3055
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Head (diameter)(mm)
    40
  • Head (length)(mm)
    110
  • Overall Length(mm)
    355
  • Head material
    Polyamide
50
110
385
12 Day(s)
-

Part Number : 3056
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Head (diameter)(mm)
    50
  • Head (length)(mm)
    110
  • Overall Length(mm)
    385
  • Head material
    Polyamide

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support