(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Insulated Phillips Screwdriver

Insulated Phillips Screwdriver

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

Basic Specifications

Part Number
Shaft length(mm)

Refine by

  • 100
  • 200
  • Clear
Overall Length(mm)

Refine by

  • 205
  • 320
  • Clear
Blade Edge

Refine by

  • [[+]]2
  • [[+]]4
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
100
205
[[+]]2
1 Day(s)
-

Part Number : 51902100
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Shaft length(mm)
    100
  • Overall Length(mm)
    205
  • Blade Edge
    [[+]]2
200
320
[[+]]4
12 Day(s)
-

Part Number : 51904200
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Shaft length(mm)
    200
  • Overall Length(mm)
    320
  • Blade Edge
    [[+]]4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support