(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Expansion plus SX GREEN (524859)

Part Number

Configured Part Number is shown.

524859

Part Number
524859
Part NumberMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Punching Depth
(mm)
Nominal Diameter
(mm)
Compatible Screw
(mm)
Pilot Hole Diameter
(mm)
Trusco Code
1 Piece(s) 12 Day(s) 253553.0 to 45779-5378

Loading...

  1. 1

Basic Information

Material Polyamide resin PA6.10 (nylon 6) Maximum Tensile Load(kN) 2.0 Compatible Screw Wood Screw/Tapping Screw

Please check the type/dimensions/specifications of the part 524859 in the Expansion plus SX GREEN series.

Products like this...

Part Number
524860
524861
524862
524863
524864
524865
Part NumberMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Punching Depth
(mm)
Nominal Diameter
(mm)
Compatible Screw
(mm)
Pilot Hole Diameter
(mm)
Trusco Code
1 Piece(s) 12 Day(s) 304064.0 to 56779-5386
1 Piece(s) 12 Day(s) 506064.0 to 56779-5394
1 Piece(s) 12 Day(s) 405084.5 to 68779-5408
1 Piece(s) 12 Day(s) 657584.5 to 68779-5416
1 Piece(s) 12 Day(s) 5070106.0 to 810779-5424
1 Piece(s) 12 Day(s) 6080128.0 to 1012779-5432

Tech Support