(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Screen Protector Eye Barrier

Part Number

Configured Part Number is shown.

EFPFS19W

Part Number
EFPFS19W
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Thickness(mm) 0.4 Applicable Screen Size (Inch)(inch) 19.0W (16:9) Size (L x W)(mm) 255.0 x 408.0
Top Surface Reflectance 5.8% Visible Ray Transmittance 75% Trusco Code 820-0189

Please check the type/dimensions/specifications of the part EFPFS19W in the Screen Protector Eye Barrier series.

Tech Support